Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-219
Part #:767536
Catalog #:VE-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.906 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.75 in | Outer Race Width (in): | 0.709 in |
| Centerline to Front Face (in): | 0.719 in | Outer Race OD (in): | 2.441 in |
| Collar OD (in): | 1.75 in | Inner Race Length (in): | 1.906 in |
Technical Specifications
| Radius: | 0.04 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 4500 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Eccentric | Inner Race Heat Treat Method: | Thru-Hardened |
| Retainer Type: | Ball Riding Retainer | Type of Seal: | Single Lip Contact Seal with Flinger |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289529193 | Weight: | 0.89 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

