Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-212
Part #:767819
Catalog #:VE-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.719 in | Bore Size (in): | 0.7500 in |
| Inner Race Length (in): | 1.719 in | Inner Ring OD (in): | 1.313 in |
| Outer Race OD (in): | 1.85 in | Outer Race Width (in): | 0.591 in |
| Centerline to Front Face (in): | 0.672 in | Collar OD (in): | 1.313 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Measure Units: | Inch |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 6500 rpm | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Ball Riding Retainer | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Thru-Hardened | Locking Type: | Eccentric |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal with Flinger |
General Specifications
| UPC: | 662289519521 | Weight: | 0.54 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

