Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-214
Part #:767948
Catalog #:VE-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 0.8750 in |
| Outer Race Width (in): | 0.591 in | Outer Race OD (in): | 2.047 in |
| Collar OD (in): | 1.5 in | Inner Ring OD (in): | 1.5 in |
| Inner Race Length (in): | 1.75 in | Centerline to Front Face (in): | 0.688 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 5500 rpm |
| Internal Clearance: | Standard | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Thru-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal with Flinger |
| Locking Type: | Eccentric |
General Specifications
| UPC: | 662289519538 | Weight: | 0.70 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

