Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-215
Part #:767958
Catalog #:VE-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 0.9375 in |
| Collar OD (in): | 1.5 in | Outer Race OD (in): | 2.047 in |
| Outer Race Width (in): | 0.591 in | Inner Race Length (in): | 1.75 in |
| Inner Ring OD (in): | 1.5 in | Centerline to Front Face (in): | 0.688 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Radius: | 0.04 |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 5500 rpm | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Series: | VE 200 | Cage Material: | Plastic |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Type of Seal: | Single Lip Contact Seal with Flinger | Locking Type: | Eccentric |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Thru-Hardened |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289519545 | Weight: | 1.06 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

