Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-218
Part #:767959
Catalog #:VE-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.906 in | Bore Size (in): | 1.1250 in |
| Collar OD (in): | 1.75 in | Inner Ring OD (in): | 1.75 in |
| Inner Race Length (in): | 1.906 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race OD (in): | 2.441 in | Outer Race Width (in): | 0.709 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radius: | 0.04 |
| Set Screw Thread: | 5/16-24 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Speed (Max) (RPM): | 4500 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Eccentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal with Flinger |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Thru-Hardened |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289519576 | Weight: | 0.98 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

