Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-227
Part #:767981
Catalog #:VE-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.219 in | Bore Size (in): | 1.6875 in |
| Centerline to Front Face (in): | 0.844 in | Inner Ring OD (in): | 2.5 in |
| Collar OD (in): | 2.5 in | Outer Race Width (in): | 0.866 in |
| Inner Race Length (in): | 2.219 in | Outer Race OD (in): | 3.347 in |
Technical Specifications
| Radius: | 0.062 | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 3/8-24 | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 7,901 lb |
| Speed (Max) (RPM): | 3000 rpm | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Eccentric | Type of Seal: | Single Lip Contact Seal with Flinger |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Thru-Hardened | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289519668 | Weight: | 2.04 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

