Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-231
Part #:767983
Catalog #:VE-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.469 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (in): | 3.543 in | Collar OD (in): | 2.75 in |
| Centerline to Front Face (in): | 0.969 in | Outer Race Width (in): | 0.906 in |
| Inner Ring OD (in): | 2.75 in | Inner Race Length (in): | 2.469 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Radius: | 0.062 | Set Screw Thread: | 3/8-24 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal with Flinger | Duty/Series: | Standard |
| Locking Type: | Eccentric | Retainer Type: | Ball Riding Retainer |
| Inner Race Heat Treat Method: | Thru-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289519682 | Weight: | 2.32 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

