Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-222
Part #:765272
Catalog #:VER-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.375 in |
| Outer Race OD (in): | 2.8346 in | Inner Ring OD (in): | 1.859 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (in): | 0.938 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal with Flinger |
| Set Screw Thread: | 5/16-24 UNF | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Inner Ring |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 4000 rpm | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Locking Type: | Set Screw | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Ability to Relubricate: | Yes | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289859689 | Weight: | 1.20 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

