Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-235
Part #:765340
Catalog #:VER-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (in): | 3.937 in | Centerline to Front Face (in): | 1.313 in |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (mm): | 100 mm | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Seal Type: | Single Lip Contact Seal with Flinger |
| Expansion: | No | Misalignment: | None |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Inner Ring |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | Molded fiber glass reinforced nylon | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Set Screw |
| Size Code: | 211 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 2500 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Maximum Operating Temperature (F): | 200 °F |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.08 in |
| Dynamic Load Rating (lb): | 9,752 lb | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662289859757 | Weight: | 2.60 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

