Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-217
Part #:765821
Catalog #:VER-217
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.0625 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race OD (in): | 2.4409 in |
| Outer Race OD (mm): | 62 mm | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 UNF | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Inner Ring | Outer Ring Land Profile: | Standard |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Speed (rpm): | 4500 rpm | Locking Type: | Set Screw |
| Size Code: | 206 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662289868308 | Weight: | 0.90 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

