Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-210
Part #:767399
Catalog #:VS-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.031 in | Bore Size (in): | 0.6250 in |
| Inner Ring OD (in): | 0.969 in | Inner Race Length (in): | 1.031 in |
| Centerline to Front Face (in): | 0.625 in | Outer Race OD (in): | 1.575 in |
| Outer Race Width (in): | 0.512 in |
Technical Specifications
| Set Screw Thread: | 10-32 | Radius: | 0.04 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 7500 rpm |
| Radial Dynamic Load Capacity (lb): | 2,108 lb | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,117 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal with Flinger |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289526215 | Weight: | 0.26 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

