Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-226
Part #:767406
Catalog #:VS-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.6250 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.347 in |
| Inner Ring OD (in): | 2.297 in | Outer Race Width (in): | 0.866 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.062 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 3000 rpm | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Ball Riding Retainer |
| Duty/Series: | Standard | Type of Seal: | Single Lip Contact Seal with Flinger |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 200 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289526390 | Weight: | 1.82 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

