Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-219
Part #:767444
Catalog #:VS-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.594 in | Inner Race Length (in): | 1.5 in |
| Outer Race Width (in): | 0.709 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 4500 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662289529223 | Weight: | 0.72 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

