Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-323
Part #:767493
Catalog #:VS-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (in): | 3.15 in | Inner Race Length (in): | 1.938 in |
| Inner Ring OD (in): | 2.063 in | Outer Race Width (in): | 0.866 in |
| Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 5/16-24 |
| Measure Units: | Inch | Radius: | 0.062 |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 3500 rpm | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal with Flinger |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Ball Riding Retainer |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662289526529 | Weight: | 1.62 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

