Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-208
Part #:767548
Catalog #:VS-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.031 in | Bore Size (in): | 0.5000 in |
| Outer Race Width (in): | 0.512 in | Centerline to Front Face (in): | 0.625 in |
| Inner Ring OD (in): | 0.969 in | Inner Race Length (in): | 1.031 in |
| Outer Race OD (in): | 1.575 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Set Screw Thread: | 10-32 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,108 lb | Speed (Max) (RPM): | 7500 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,117 lb | Precision Rating: | ABEC 1 |
| Series: | VS 200 | Cage Material: | Plastic |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal with Flinger |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289526192 | Weight: | 0.40 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

