Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-216
Part #:767549
Catalog #:VS-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.591 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 2.047 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radius: | 0.04 |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 5500 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Retainer Type: | Ball Riding Retainer |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 200 °F |
| Type of Seal: | Single Lip Contact Seal with Flinger | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289526284 | Weight: | 0.47 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

