Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-214
Part #:767647
Catalog #:VS-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.8750 in |
| Outer Race Width (in): | 0.591 in | Inner Race Length (in): | 1.375 in |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.047 in |
| Centerline to Front Face (in): | 0.813 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Radius: | 0.04 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 5500 rpm | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Plastic | Series: | VS 200 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Retainer Type: | Ball Riding Retainer |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal with Flinger |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662289526253 | Weight: | 0.54 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

