Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - No Locking Lock - TCS-25-24
Part #:701124
Catalog #:TCS-25-24
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.437 in | Bore Size (in): | 1.5000 in |
| Inner Ring OD (in): | 2.06 in | Inner Race Length (in): | 1.437 in |
| Centerline to Front Face (in): | 0.717 in | Outer Race OD (in): | 3.149 in |
| Outer Race Width (in): | 1.188 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Radius: | 0.04 |
| Speed (Max) (RPM): | 400 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 4,467 lb |
| Precision Rating: | ABEC 1 | Series: | TCS |
| Cage Material: | Molded Nylon | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Locking Type: | No Locking |
| Type of Seal: | Triple Lip Contact Seal | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461009161 | Weight: | 1.67 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

