Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-010
Part #:700007
Catalog #:2-010
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.6250 in |
| Outer Race Width (in): | 0.625 in | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (in): | 1.85 in | Centerline to Front Face (in): | 0.719 in |
| Inner Race Length (in): | 1.219 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Radius: | 0.04 |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Speed (Max) (RPM): | 7300 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000052 | Weight: | 0.48 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

