Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-015
Part #:700013
Catalog #:2-015
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.9375 in |
| Outer Race Width (in): | 0.688 in | Centerline to Front Face (in): | 0.813 in |
| Inner Ring OD (in): | 1.375 in | Inner Race Length (in): | 1.375 in |
| Outer Race OD (in): | 2.047 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 6350 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000113 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

