Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5205
Part #:700014
Catalog #:5205
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outer Race OD (in): | 2.0472 in |
| Outer Race Width (in): | 0.688 in | Outer Race OD (mm): | 52 mm |
| Inner Race Length (mm): | 34.9 mm | Outer Race Width (mm): | 17.5 mm |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Metric |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 6350 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000120 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

