Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5206
Part #:700017
Catalog #:5206
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race Width (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Outer Race OD (in): | 2.4409 in |
| Inner Race Length (mm): | 38.1 mm | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Radius: | 0.04 | Measure Units: | Metric |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 5450 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461000151 | Weight: | 0.82 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

