Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-14
Part #:700020
Catalog #:2-14
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.835 in | Inner Ring OD (in): | 1.859 in |
| Inner Race Length (in): | 1.688 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 5/16-24 |
| Radius: | 0.04 | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 4650 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000182 | Weight: | 1.32 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

