Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-15
Part #:700022
Catalog #:2-15
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.3125 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.835 in | Outer Race Width (in): | 0.938 in |
| Inner Race Length (in): | 1.688 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Rolling Element: | Ball Bearing | Radius: | 0.04 |
| Measure Units: | Inch | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000205 | Weight: | 1.26 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

