Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-110
Part #:700028
Catalog #:2-110
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.6250 in |
| Outer Race OD (in): | 3.347 in | Outer Race Width (in): | 1.094 in |
| Inner Ring OD (in): | 2.297 in | Inner Race Length (in): | 1.938 in |
| Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.062 |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3800 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000267 | Weight: | 2.06 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

