Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-111
Part #:700029
Catalog #:2-111
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.6875 in |
| Inner Ring OD (in): | 2.297 in | Outer Race OD (in): | 3.347 in |
| Outer Race Width (in): | 1.094 in | Inner Race Length (in): | 1.938 in |
| Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 5/16-24 |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 3800 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461000274 | Weight: | 1.97 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

