Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-112
Part #:700030
Catalog #:2-112
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.7500 in |
| Outer Race OD (in): | 3.347 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.297 in | Inner Race Length (in): | 1.938 in |
| Outer Race Width (in): | 1.094 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3800 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
General Specifications
| UPC: | 662461000281 | Weight: | 1.88 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

