Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-24
Part #:700040
Catalog #:2-24
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.2500 in |
| Outer Race Width (in): | 1.25 in | Centerline to Front Face (in): | 1.563 in |
| Inner Ring OD (in): | 2.984 in | Inner Race Length (in): | 2.563 in |
| Outer Race OD (in): | 4.331 in |
Technical Specifications
| Radius: | 0.08 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 3/8-24 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000380 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

