Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5212
Part #:700042
Catalog #:5212
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outer Race OD (mm): | 110 mm |
| Outer Race OD (in): | 4.3307 in | Outer Race Width (in): | 1.25 in |
| Inner Race Length (mm): | 65.1 mm | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Set Screw Thread: | 3/8-24 | Measure Units: | Metric |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3000 rpm | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000403 | Weight: | 3.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

