Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5215
Part #:700053
Catalog #:5215
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Outer Race OD (in): | 5.1181 in |
| Outer Race Width (in): | 1.5 in | Outer Race OD (mm): | 130 mm |
| Outer Race Width (mm): | 38.1 mm | Inner Race Length (mm): | 77.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Set Screw Thread: | 7/16-20 | Measure Units: | Metric |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.08 | Radial Dynamic Load Capacity (lb): | 14,839 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 2450 rpm |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461000502 | Weight: | 5.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

