Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5216
Part #:700054
Catalog #:5216
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Outer Race Width (in): | 1.688 in |
| Outer Race OD (in): | 5.5118 in | Outer Race OD (mm): | 140 mm |
| Outer Race Width (mm): | 42.9 mm | Inner Race Length (mm): | 82.6 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Radius: | 0.12 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Set Screw Thread: | 7/16-20 | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Speed (Max) (RPM): | 2250 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 13,174 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461000519 | Weight: | 7.20 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

