Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-34
Part #:700056
Catalog #:2-34
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.375 in | Bore Size (in): | 3.2500 in |
| Outer Race OD (in): | 5.906 in | Outer Race Width (in): | 1.938 in |
| Centerline to Front Face (in): | 2.031 in | Inner Race Length (in): | 3.375 in |
| Inner Ring OD (in): | 4.156 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 7/16-20 |
| Radius: | 0.12 | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2125 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 18,681 lb | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 14,496 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461000533 | Weight: | 7.40 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

