Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-37
Part #:700059
Catalog #:2-37
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.375 in | Bore Size (in): | 3.4375 in |
| Outer Race OD (in): | 5.906 in | Inner Ring OD (in): | 4.156 in |
| Inner Race Length (in): | 3.375 in | Centerline to Front Face (in): | 2.031 in |
| Outer Race Width (in): | 1.938 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 7/16-20 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.12 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 18,681 lb | Speed (Max) (RPM): | 2125 rpm |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 14,496 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000557 | Weight: | 8.90 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

