Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5306
Part #:700070
Catalog #:5306
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race OD (mm): | 72 mm |
| Outer Race OD (in): | 2.8346 in | Outer Race Width (in): | 0.938 in |
| Inner Race Length (mm): | 42.9 mm | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Measure Units: | Metric | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 5/16-24 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4650 rpm | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Medium |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000618 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

