Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-13
Part #:700071
Catalog #:3-13
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.1875 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race Width (in): | 0.938 in | Inner Race Length (in): | 1.688 in |
| Outer Race OD (in): | 2.835 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 5/16-24 |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4650 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461000625 | Weight: | 1.39 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

