Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5310
Part #:700081
Catalog #:5310
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outer Race Width (in): | 1.188 in |
| Outer Race OD (mm): | 100 mm | Outer Race OD (in): | 3.937 in |
| Outer Race Width (mm): | 30.2 mm | Inner Race Length (mm): | 55.6 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Radius: | 0.08 | Set Screw Thread: | 3/8-24 |
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3250 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Medium |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000724 | Weight: | 3.07 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

