Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-23
Part #:700082
Catalog #:3-23
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.1875 in |
| Outer Race Width (in): | 1.25 in | Inner Ring OD (in): | 2.984 in |
| Inner Race Length (in): | 2.563 in | Centerline to Front Face (in): | 1.563 in |
| Outer Race OD (in): | 4.331 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 3/8-24 |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Speed (Max) (RPM): | 3000 rpm | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000731 | Weight: | 4.16 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

