Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-27
Part #:700085
Catalog #:3-27
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.4375 in |
| Inner Ring OD (in): | 3.438 in | Inner Race Length (in): | 2.75 in |
| Outer Race OD (in): | 4.921 in | Centerline to Front Face (in): | 1.688 in |
| Outer Race Width (in): | 1.375 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.08 | Set Screw Thread: | 7/16-20 |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000762 | Weight: | 6.08 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

