Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-211
Part #:700088
Catalog #:3-211
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.6875 in |
| Outer Race Width (in): | 1.5 in | Centerline to Front Face (in): | 1.75 in |
| Outer Race OD (in): | 5.118 in | Inner Ring OD (in): | 3.641 in |
| Inner Race Length (in): | 3.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 7/16-20 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.08 | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2450 rpm | Radial Dynamic Load Capacity (lb): | 14,839 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 11,224 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000793 | Weight: | 6.87 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

