Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-315
Part #:700100
Catalog #:3-315
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.625 in | Bore Size (in): | 3.9375 in |
| Outer Race Width (in): | 2.5 in | Inner Ring OD (in): | 5.172 in |
| Outer Race OD (in): | 7.48 in | Inner Race Length (in): | 4.625 in |
| Centerline to Front Face (in): | 2.688 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 5/8-18 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.12 | Speed (Max) (RPM): | 1700 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 29,905 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 23,553 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Medium | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461000885 | Weight: | 21.10 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

