Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5320
Part #:700101
Catalog #:5320
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm | Outer Race Width (in): | 2.5 in |
| Outer Race OD (mm): | 190 mm | Outer Race OD (in): | 7.4803 in |
| Outer Race Width (mm): | 63.5 mm | Inner Race Length (mm): | 117.5 mm |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.12 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Metric | Bore Shape: | Straight |
| Set Screw Thread: | 5/8-18 | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1700 rpm | Radial Dynamic Load Capacity (lb): | 29,905 lb |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 23,553 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000892 | Weight: | 20.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

