Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-8
Part #:701049
Catalog #:ER-8
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.5 in |
| Inner Ring OD (in): | 1.188 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (in): | 1.8504 in | Outer Race OD (mm): | 47 mm |
| Outer Race Width (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 1/4-28 UNF |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-012 | Duty/Status: | Standard |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 7300 rpm | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Roller Spin: | 0.0381 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,611 lb |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461008478 | Weight: | 0.55 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

