Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-11
Part #:701052
Catalog #:ER-11
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.6875 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Outer Race OD (mm): | 47 mm | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Roller Spin: | 0.0381 cps |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 7300 rpm |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-012 | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461008508 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

