Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-205
Part #:701057
Catalog #:ER-205
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.37 in | Bore Size (mm): | 25 mm |
| Outer Race Width (in): | 0.75 in | Outer Race OD (mm): | 52 mm |
| Centerline to Front Face (in): | 0.859 in | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.0472 in | Length Through Bore (in): | 1.371 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 6350 rpm | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Size Code: | 2-015 |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008553 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

