Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-18
Part #:701061
Catalog #:ER-18
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.125 in |
| Outer Race OD (in): | 2.4409 in | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Duty/Status: | Standard |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 5450 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Size Code: | 2-13 | Inner Ring Fillet Radius (in): | 0.04 in |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008591 | Weight: | 0.91 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

