Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-207
Part #:701064
Catalog #:ER-207
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (mm): | 35 mm |
| Centerline to Front Face (in): | 1 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.8346 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 5/16-24 UNF |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Roller Spin: | 0.0383 cps |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.04 in | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-17 |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 4650 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008621 | Weight: | 1.27 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

