Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-31
Part #:701077
Catalog #:ER-31
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (mm): | 90 mm | Outer Race OD (in): | 3.5433 in |
| Outer Race Width (in): | 1.125 in | Centerline to Front Face (in): | 1.281 in |
| Inner Ring OD (in): | 2.469 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 3/8-24 UNF | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Vibration Frequency Roller Spin: | 0.0445 cps |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Inner Ring Fillet Radius (in): | 0.06 in |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Maximum Speed (rpm): | 3550 rpm | Locking Type: | Set Screw |
| Size Code: | 2-115 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 5,216 lb | Dynamic Load Rating (lb): | 7,889 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008751 | Weight: | 2.24 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

