Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-210
Part #:701078
Catalog #:ER-210
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (mm): | 50 mm |
| Inner Ring OD (in): | 2.469 in | Outer Race Width (in): | 1.125 in |
| Outer Race OD (in): | 3.5433 in | Outer Race OD (mm): | 90 mm |
| Centerline to Front Face (in): | 1.281 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Housing Type: | Insert (ER Style) | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | M10 x 1.5 | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0445 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Size Code: | 2-115 | Maximum Speed (rpm): | 3550 rpm |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Maximum Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,216 lb |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461008768 | Weight: | 2.19 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

