Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-32
Part #:701079
Catalog #:ER-32
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Outer Race OD (mm): | 100 mm | Centerline to Front Face (in): | 1.313 in |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (in): | 3.937 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 3/8-24 UNF | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Size Code: | 2-23 |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 3250 rpm |
| Inner Ring Fillet Radius (in): | 0.08 in | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0437 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008775 | Weight: | 3.16 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

