Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-35
Part #:701081
Catalog #:ER-35
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (mm): | 100 mm | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (in): | 3.937 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Speed (rpm): | 3250 rpm |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Vibration Frequency Roller Spin: | 0.0437 cps |
| Size Code: | 2-23 | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Series: | Unmounted Replacement Bearings |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008799 | Weight: | 2.77 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

